SLOS916B June 2016 – June 2020 DRV2511-Q1
PRODUCTION DATA.
The DRV2511-Q1 device features BD modulation scheme with high bandwidth, low noise, low distortion, and excellent stability.
The BD modulation scheme allows for smaller ripple currents through the load. Each output switches from 0 V to the supply voltage. With no input, the OUT+ and OUT- pins are in phase with each other so that there is little or no current in the load. For positive differential inputs, the duty cycle of OUT+ is greater than 50% and the duty cycle of OUT- is lower than 50% for a positive differential output voltage. The opposite is true for negative differential inputs. The voltage across the load sits at 0 V throughout most of the switching period, reducing the switching current, which reduces the I2R losses in the load.