SLOS824C December 2012 – March 2018 DRV2604
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | HI_Z | Reserved | |||||
R/W-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
7-5 | Reserved | ||||||
4 | HI_Z | R/W | 0 |
This bit sets the output driver into a true high-impedance state. The device must be enabled to go into the high-impedance state. When in hardware shutdown or standby mode, the output drivers have 15 kO to ground. When the HI_Z bit is asserted, the hi-Z functionality takes effect immediately, even if a transaction is taking place. |
|||
3-0 | Reserved |