SLOS824C December 2012 – March 2018 DRV2604
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | EN | I | Device enable |
A2 | REG | O | The REG pin is the 1.8-V regulator output. A 1-µF capacitor is required. |
A3 | OUT+ | O | Positive haptic driver differential output |
B1 | IN/TRIG | I | Multi-mode Input. I2C selectable as PWM, analog, or trigger. If not used, this pin should be connected to GND |
B2 | SDA | I/O | I2C data |
B3 | GND | P | Supply ground |
C1 | SCL | I | I2C clock |
C3 | OUT– | O | Negative haptic-driver differential output |
C2 | VDD | P | Supply input (2.5 to 5.5 V). A 0.1-µF capacitor is required. |