SLOS825E December 2012 – April 2018 DRV2605
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VBAT[7:0] | |||||||
R/W-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | ||
---|---|---|---|---|---|---|
7-0 | VBAT[7:0] | R/W | 0 |
This bit provides a real-time reading of the supply voltage at the VDD pin. The device must be actively sending a waveform to take a reading. VDD (V) = VBAT[7:0] × 5.6V / 255 |