SLOS854D May 2014 – March 2018 DRV2605L
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ATH_MAX_DRIVE[7:0] | |||||||
R/W-1 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | ||
---|---|---|---|---|---|---|
7-0 | ATH_MAX_DRIVE[7:0] | R/W | 0xFF |
This bit sets the maximum output level that is applied to the actuator drive engine. ATH_MAX_DRIVE (%) = ATH_MAX_DRIVE[7:0] / 255 × 100% |