Refer to the PDF data sheet for device specific package drawings
The DRV2625 device is a haptic driver that relies on a proprietary closed-loop architecture to deliver sharp, strong, and consistent haptic effects while optimizing power consumption.
The internal library and loopable waveform sequencer, together with the automatic overdrive and braking simplifies the process of generating crisp and optimum haptic effects, reducing the burden imposed into the processing unit.
The DRV2625 device features an automatic go-to-standby state and a battery preservation function to help reduce power consumption without user intervention. The NRST pin allows for a full shutdown state for additional power savings.
The waveform shape selection allows for sine-wave and square-wave drive to customize the haptic feel as well as the audible performance. Off-resonance driving with automatic braking simplifies the implementation of non-resonant haptic solutions.
DEVICE NAME | PACKAGE | BODY SIZE (MAX) |
---|---|---|
DRV2625 | DSBGA (9) | 1.498 mm × 1.361 mm |
Changes from A Revision (December 2015) to B Revision
Changes from * Revision (December 2015) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VDD | C2 | P | Supply input (2.7 V to 5.5 V). A 0.1-µF capacitor is required. |
GND | B3 | P | Supply ground |
REG | A2 | O | 1.8 V regulator output. A 0.1-µF capacitor is required |
OUT- | C3 | O | Negative haptic driver differential output |
OUT+ | A3 | O | Positive haptic driver differential output |
SDA | B1 | I/O | I2C data |
SCL | C1 | I | I2C clock |
TRIG/INTZ | A1 | I/O |
Multi-mode pin. Selectable as input trigger (pulse), input enable, or output interrupt. This pin has an internal pull-down. If pin is not used, it should be connected to ground. |
NRST | B2 | I | Device reset pin (shutdown mode). If pin is not used, it should be connected to VDD (no internal pull-up or pull-down). |