SLASF54 January   2023 DRV2901
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Block Diagrams
    2. 7.2 Feature Description
      1. 7.2.1 Error Reporting
      2. 7.2.2 Device Reset
      3. 7.2.3 Device Protection System
        1. 7.2.3.1 Overcurrent (OC) Protection With Current Limiting and Overload Detection
        2. 7.2.3.2 Overtemperature Protection
        3. 7.2.3.3 Undervoltage Protection (UVP) and Power-On Reset (POR)
  8. Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
  9. Power Supply Recommendations
    1. 9.1 System Power-up/power-down Sequence
      1. 9.1.1 Powering Up
      2. 9.1.2 Powering Down
    2. 9.2 System Design Recommendations
      1. 9.2.1 VDD Pin
      2. 9.2.2 VREG Pin
      3. 9.2.3 OTW Pin
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The DRV2901 is a high performance lens cleaner transducer driver. This system only requires a simple passive LC demodulation filter to deliver high-quality, high-efficiency amplification with proven EMI compliance. This device requires two power supplies, at 12 V for GVDD and VDD, and 12 V to 48 V for PVDD. The DRV2901 does not require power-up sequencing due to internal power-on reset.

The DRV2901 has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and overtemperature protection. The DRV2901 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level transients.

Device Information(1)
PART NUMBERPACKAGEBODY SIZE (NOM)
DRV290144-pin HTSSOP14.0 mm × 6.1 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-CE6E1D9D-FFC1-4189-ADCF-85325FB2B861-low.gifDRV2901 Functional Block Diagram