SLASF54 January 2023 DRV2901
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | DRV2900 | UNIT | |||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
Internal Voltage Regulator and Current Consumption | ||||||
VREG | Voltage regulator, only used as a reference node | VDD = 12 V | 2.95 | 3.3 | 3.65 | V |
IVDD | VDD supply current | Operating, 50% duty cycle | 10 | mA | ||
Idle, reset mode | 6 | |||||
IGVDD_X | Gate supply current per half-bridge | 50% duty cycle | 8 | mA | ||
Reset mode | 0.3 | |||||
IPVDD_X | Half-bridge idle current | 50% duty cycle, without output filter or load | 15 | mA | ||
Reset mode, no switching | 500 | μA | ||||
Output Stage MOSFETs | ||||||
RDSon,LS | Drain-to-source resistance, LS | TJ = 25°C, includes metallization resistance, GVDD = 12 V | 90 | mΩ | ||
RDSon,HS | Drain-to-source resistance, HS | TJ = 25°C, includes metallization resistance, GVDD = 12 V | 90 | mΩ | ||
I/O Protection | ||||||
Vuvp,G | Undervoltage protection limit, GVDD_X | 8.5 | V | |||
Vuvp,hyst (1) | 400 | mV | ||||
OTW(1) | Overtemperature warning | 115 | 125 | 135 | °C | |
OTWHYST (1) | Temperature drop needed below OTW temp. for OTW to be inactive after the OTW event | 25 | °C | |||
OTE(1) | Overtemperature error | 145 | 155 | 165 | °C | |
OTE-OTWdifferential (1) | OTE-OTW differential | 25 | °C | |||
OTEHYST (1) | A reset needs to occur for SD for be released following an OTE event. | 25 | °C | |||
OLPC | Overload protection counter | FPWM = 384 kHz | 1.3 | ms | ||
IOC | Overcurrent limit protection | Resistor—programmable, nominal, ROCP = 22 kΩ | 12 | A | ||
IOCT | Overcurrent response time | Time from application of short condition to Hi-Z of affected 1/2 bridge | 250 | ns | ||
ROCP | OC programming resistor range | Resistor tolerance = 5% | 22 | 69 | kΩ | |
RPD | Internal pulldown resistor at the output of each half-bridge | Connected when RESET is active to provide bootstrap capacitor charge. Not used in SE mode | 1.0 | kΩ | ||
Static Digital Specifications | ||||||
VIH | High-level input voltage | PWM_A, PWM_B, RESET_AB | 2 | V | ||
VIL | Low-level input voltage | 0.8 | V | |||
Leakage | Input leakage current | -100 | 100 | μA | ||
OTW/SHUTDOWN (SD) | ||||||
RINT_PU | Internal pullup resistance, OTW to VREG, SD to VREG | 20 | 26 | 35 | kΩ | |
VOH | High-level output voltage | Internal pullup resistor | 2.95 | 3.3 | 3.65 | V |
External pullup of 4.7 kΩ to 5 V | 4.5 | 5 | ||||
VOL | Low-level output voltage | IO = 4 mA | 0.2 | 0.4 | V | |
FANOUT | Device fanout OTW, SD | No external pullup | 30 | Devices |