SLASF54 January 2023 DRV2901
PRODUCTION DATA
OTW reporting indicates the device approaching high junction temperature. This signal can be used with MCU to decrease system power when OTW is low in order to prevent OT shut down at a higher temperature.
No external pull up resistor or 3.3 V power supply is needed for 3.3 V logic. The OTW pin has an internal pullup resistor connecting to an internal 3.3 V to reduce external component count. For 5 V logic, an external pull up resistor to 5 V is needed.