SLVSHE3 June 2024 DRV2911-Q1
PRODUCTION DATA
The DRV2911-Q1 device is a one-channel differential piezo driver with integrated fault protection. The device reduces system footprint and complexity by integrating two half-bridge MOSFETs, gate drivers, charge pumps, and a linear regulator for driving the piezo-based Lens Cover System, LCS. A simple hardware interface allows for configuring the settings through fixed external resistors.
The architecture uses an internal state machine to protect against short-circuit events and control the slew rate of the internal power MOSFETs.
The DRV2911-Q1 provides a wide range of integrated protection features including power-supply undervoltage lockout (UVLO), charge-pump undervoltage lockout (CPUV), overcurrent protection (OCP), AVDD undervoltage lockout (AVDD_UV), and overtemperature warning and shutdown (OTW and OTSD). Fault events are indicated by the FAULTZ pin, which can be tied to the ULC1001-Q1 controller device or host controller.
The DRV2911-Q1 device is available in 0.5mm pin pitch, VQFN surface-mount packages with wettable flanks. The VQFN package size is 7mm × 5mm.