SLVSHE3 June 2024 DRV2911-Q1
PRODUCTION DATA
A 3.3V linear regulator is integrated into the DRV2911-Q1 family of devices and is available for use by external circuitry. The AVDD regulator is used for powering up the internal digital circuitry of the device and additionally, this regulator can also provide the supply voltage for a low-power MCU or other circuitry supporting low current (up to 30mA). The output of the AVDD regulator should be bypassed near the AVDD pin with an X5R or X7R, 1µF, 6.3V ceramic capacitor routed directly back to the adjacent AGND ground pin.
The AVDD nominal, no-load output voltage is 3.3V.
Use Equation 1 to calculate the power dissipated in the device by the AVDD linear regulator based on VBK.
For example, at a VBK of 30V, drawing 20mA out of AVDD results in power dissipation as shown in Equation 2.