SLVSHE3 June 2024 DRV2911-Q1
PRODUCTION DATA
The power loss in DRV2911-Q1 include standby power losses, LDO power losses, FET conduction and switching losses, and diode losses. The FET conduction loss dominates the total power dissipation in DRV2911-Q1. The total device dissipation is the power dissipated in each of the two half bridges added together. The maximum amount of power that the device can dissipate depends on ambient temperature and heatsinking. Note that RDS,ON increases with temperature, so as the device heats, the power dissipation increases. Take this into consideration when designing the PCB and heatsinking.
A summary of equations for calculating each loss is shown in Table 9-1.
Loss type |
Approximate Power Loss Calculation |
|
---|---|---|
Standby power |
Pstandby = VPVDD x IPVDD_TA | |
LDO |
PLDO = (VPVDD-VAVDD) x IAVDD | |
FET conduction |
PCON = 2 x (IPK)2 x Rds,on(TA) | |
FET switching |
PSW = IPK x VPVDD x trise/fall x fPWM | |
Diode |
Pdiode = 2 x IPK x VF(diode)x tDEADTIME x fPWM |