SLVSHE3 June 2024 DRV2911-Q1
PRODUCTION DATA
The DRV2911-Q1 has an integrated mixed-mode buck regulator to supply regulated 5.0V power for an external controller or system voltage rail. The buck output can also be configured to 5.7V to support the extra headroom for external LDO for generating up to 5.0V. The output voltage of the buck is set by the VSEL_BK pin.
The buck regulator has a low quiescent current of ~1-2mA during light loads to prolong battery life. The device improves performance during line and load transients by implementing a pulse-frequency current-mode control scheme which requires less output capacitance and simplifies frequency compensation design.
Buck Mode | Buck output voltage | Max output current from AVDD (IAVDD) | Max output current from Buck (IBK) | Buck current limit |
---|---|---|---|---|
Inductor - 47μH | 5.0V or 5.7V | 30mA | 200mA - IAVDD | 600mA |
Inductor - 22μH | 5.0V or 5.7V | 30mA | 50mA | 150mA |
Resistor - 22Ω | 5.0V or 5.7V | 30mA | 40mA | 150mA |