SLVSHE3 June 2024 DRV2911-Q1
PRODUCTION DATA
The buck regulator in DRV2911-Q1 device is primarily designed to support low inductance of 47µH and 22µH inductors. The 47µH inductor allows the buck regulator to operate up to 200mA load current support, whereas the 22µH inductor limits the load current to 50mA.
Figure 6-7 shows the connection of buck regulator in inductor mode.