SLVSHE3 June 2024 DRV2911-Q1
PRODUCTION DATA
The buck regulator also supports the voltage requirement to be fed to external LDO to generate standard 3.3V or 5.0V output rail with higher accuracies. The buck output voltage should be configured to 5V or 5.7V to provide extra headroom to support the external LDO for generating 3.3V or 5V rail as shown in Figure 6-9.
This allows for a lower-voltage LDO design to save cost and better thermal management due to low drop-out voltage.