SLVSHE3 June 2024 DRV2911-Q1
PRODUCTION DATA
DRV2911-Q1 can disable pre-driver and MOSFETs bypassing the digital through the OUTOFF pin. When the OUTOFF pin is pulled high, the output FETs are disabled. If RESETZ is high when the OUTOFF pin is high, the charge pump and AVDD regulator are active and any driver-related faults such as OCP will be inactive. OUTOFF pin independently disables the output FETs irrespective of the status of PWMx input pins.