SLVSHE3 June 2024 DRV2911-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |
---|---|---|---|
Power supply pin voltage (PVDD) | –0.3 | 40 | V |
Power supply voltage ramp (PVDD) | 4 | V/µs | |
Voltage difference between ground pins (GND_BK, PGND, AGND) | –0.3 | 0.3 | V |
Charge pump voltage (CPH, CP) | –0.3 | VPVDD+ 6 | V |
Charge pump negative switching pin voltage (CPL) | –0.3 | VPVDD + 0.3 | V |
Switching regulator pin voltage (FB_BK) | –0.3 | 6 | V |
Switching node pin voltage (SW_BK) | –0.3 | VPVDD + 0.3 | V |
Analog regulator pin voltage (AVDD) | –0.3 | 4 | V |
Logic pin input voltage (OUTOFF, PWMx, RESETZ) | –0.3 | 5.75 | V |
Logic pin output voltage (FAULTZ) | –0.3 | 5.75 | V |
Output pin voltage (OUTA, OUTB) | –1 | VPVDD+ 1 | V |
Ambient temperature, TA | –40 | 125 | °C |
Junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |