SLVSHE3 June 2024 DRV2911-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VPVDD | Power supply voltage | VPVDD | 4.5 | 24 | 35 | V |
fPWM | Output PWM frequency | OUTA, OUTB | 200 | kHz | ||
IOUT(1) | Peak output current | OUTA, OUTB | 8 | A | ||
VIN | Logic input voltage | OUTOFF, PWMx, RESETZ | –0.1 | 5.5 | V | |
VOD | Open drain pullup voltage | FAULTZ | –0.1 | 5.5 | V | |
IOD | Open drain output current | FAULTZ | 5 | mA | ||
VVREF | Voltage reference pin voltage | VREF | 2.8 | AVDD | V | |
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating Junction temperature | –40 | 150 | °C |