SLVSCV1E September 2015 – February 2017 DRV3205-Q1
PRODUCTION DATA.
POS | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|
2.1 | VS, VSH | DC voltage | –0.3 | 60 | V | |
2.1a | VS | DC voltage | Negative voltages with minimum serial resistor 5 Ω, TA = 25°C | –5 | V | |
2.1b | VSH | DC voltage | Negative voltages with minimum serial resistor 10 Ω, TA = 25°C | –5 | V | |
2.1c | VS | DC voltage | Negative voltages with minimum serial resistor 5 Ω, TA = 105°C | –2.5 | V | |
2.1d | VSH | DC voltage | Negative voltages with minimum serial resistor 10 Ω, TA = 105°C | –2.5 | V | |
2.2A | GHSx | Gate high-side voltage | –9 | 70 | V | |
2.2B | SHSx | Source high-side voltage | –9 | 70 | V | |
2.3 | GHSx-SHSx | Gate-source high-side voltage difference | Externally driven, internal limited, see position 5.4 in Electrical Characteristics | –0.3 | 15 | V |
2.4 | GLSx | Gate low-side voltage | –9 | 20 | V | |
2.5 | SLSx | Source low-side voltage | –9 | 7 | V | |
2.6 | GLSx-SLSx | Gate-source low-side voltage difference | Externally driven, internal limited, see position 5.5 in Electrical Characteristics | –0.3 | 15 | V |
2.7 | BOOST, SW | Boost converter | –0.3 | 70 | V | |
2.8 | INx, IPx | Current sense input voltage | –9 | 7 | V | |
2.8A | INx, IPx | Current sense input current | Clamping current | –5 | 5 | mA |
2.8C | Ox | Current sense output voltage | –0.3 | ADREF +0.3 | V | |
2.8D | Ox | Forced input current | –10 | 10 | mA | |
2.9 | VDDIO | Analog input voltage | –0.3 | 60 | V | |
2.9a | ADREF | Analog input voltage | –0.3 | 60 | V | |
2.10 | ILSx,IHSx, EN, DRVOFF, SCLK, NCS, SDI | Digital input voltage | –0.3 | 60 | V | |
2.11 | RVSET | Analog input voltage | –0.3 | 60 | V | |
2.13 | GNDA, GNDLS_B | Difference between GNDA and GNDLS_B | –0.3 | 0.3 | V | |
2.20 | Maximum slew rate of SHSx pins, SRSHS | –250 | 250 | V/µs | ||
2.21 | ERR, SDO, RO | Analog and digital output voltages | –0.3 | 6 | V | |
2.21A | ERR, SDO, RO | Forced input/output current | –10 | 10 | mA | |
2.22 | TEST | Unused pins. Connect to GND. | –0.3 | 0.3 | V | |
2.24 | VCC5 | Internal supply voltage | –0.3 | 6 | V | |
2.24A | Short-to-ground current, IVCC5(3) | Internal current limit | 80 | mA | ||
2.25 | VCC3 | Internal supply voltage | –0.3 | 3.6 | V | |
2.26 | Short-to-ground current, IVCC3 | Limited by VCC5 | 80 | mA | ||
2.27 | Driver FET total gate charge (per FET), Qgmax | VS = 12 V, ƒPWM = 20 kHz, 6 FETs ON/OFF per PWM cycle | 200(4) | nC | ||
2.28 | VS = 24 V, ƒPWM = 20 kHz, 6 FETs ON/OFF per PWM cycle | 100(4) | nC | |||
2.14 | Operating virtual junction temperature, TJ | –40 | 150 | °C | ||
2.15 | Storage temperature, Tstg | –55 | 165 | °C |
POS | VALUE | UNIT | ||||
---|---|---|---|---|---|---|
2.17 | V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | All pins | ±2000 | V |
Pins 4, 6, and 14 | ±4000 | |||||
2.18 | Charged-device model (CDM), per AEC Q100-011 | All pins | ±500 | |||
2.19 | Corner pins (1, 12, 13, 24, 25, 36, 37, and 48) | ±750 |
POS | MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
3.1 | VS | Supply voltage, normal voltage operation | Full device functionality. Operation at VS = 4.75 V only when coming from higher VS. Minimum VS for startup = 4.85 V | 4.75 | 40 | V | |
3.2 | VSLO | Supply voltage, logic operation | Logic functional (during battery cranking after coming from full device functionality) | 4 | 40 | V | |
3.3 | VDDIO | Supply voltage for digital I/Os | 2.97 | 5.5 | V | ||
3.4 | D | Duty cycle of bridge drivers | 0% | 100% | |||
3.5 | ƒPWM | PWM switching frequency | 0 | 22(1) | kHz | ||
3.6A | IVSn | VS quiescent current normal operation (boost converter enabled, drivers not switching) | Boost converter enabled, see and for SHSx/SLSx connections. EN_GDBIAS = 1 | 22 | mA | ||
3.61A | IVSn | VS quiescent current normal operation (boost converter enabled, drivers not switching) | Boost converter enabled, see and for SHSx/SLSx connections. EN_GDBIAS = 0 | 22.3 | mA | ||
3.6B | IBOOSTn | BOOST pin quiescent current normal operation (drivers not switching) | 4.75 V < VS < 20 V, TA = 25°C to 125°C | 9 | mA | ||
3.62B | 4.75 V < VS < 20 V, TA = –40°C | 10 | mA | ||||
3.61B | IVSn | VS quiescent additional current normal operation because of RVSET thermal voltage output enabled (boost converter enabled, drivers not switching) | THERMAL_RVSET_EN = 1 | 0.6 | |||
3.6C | IBOOSTn | BOOST pin quiescent current normal operation (drivers not switching) | 20 < VS < 40 V, TA = 25°C to 125°C | 9.5 | mA | ||
3.61C | 20 < VS < 40 V, TA = –40°C | 10.5 | |||||
3.6D | IBOOST,sw | BOOST pin additional load current because of switching gate drivers | Excluding FET gate charge current. 20-kHz all gate drivers switching at the same time. EN_GDBIAS = 1 | 4 | mA | ||
3.61D | IBOOST,sw | BOOST pin additional load current because of switching gate drivers | Excluding FET gate charge current. 20-kHz all gate drivers switching at the same time. EN_GDBIAS = 0 | 5.4 | mA | ||
3.75 | IVSq_1 | VS quiescent current shutdown (sleep mode) 1 | VS = 14 V, no operation, TJ < 25°C, EN = Low, total leakage current on all supply connected pins | 20 | µA | ||
3.75a | IVSq_2 | VS quiescent current shutdown (sleep mode) 2 | VS = 14 V, no operation, TJ < 85°C, EN = Low, total leakage current on all supply connected pins | 30 | µA | ||
3.8 | TJ | Junction temperature | –40 | 150 | °C | ||
3.9 | TA | Operating ambient free-air temperature | With proper thermal connection | –40 | 125 | °C | |
3.11 | VINx,VIPx | Current sense input voltage | VIPx – VInx, RO = 2.5 V GAIN = 12 | –0.15 | 0.15 | V | |
3.13 | ADREF | Clamping voltage for current sense amplifier outputs O1/2/3 | 2.97 | 5.5 | V | ||
3.13a | Reserved | V | |||||
3.13b | Reserved | V | |||||
3.14 | VCC3 | Internal supply voltage | VS > 4 V, external load current <100 µA, decoupling capacitor typical 0.1 µF | 3(1) | 3.3 | V | |
3.15 | IVCC3 | VCC3 output current | Intended for MCU ADC input | 0 | 100 | µA | |
3.16 | CVCC3 | VCC3 decoupling capacitance | 0.075 | 0.1 | 0.2 | µF | |
3.17 | VCC5 | Internal supply voltage | VS > 6 V, external load current < 100 µA, decoupling capacitor typical 1 µF | 5.15 | 5.45 | V | |
3.18 | IVCC5 | VCC5 output current | Intended for MCU ADC input | 0 | 100 | µA | |
3.19 | CVCC5 | VCC5 decoupling capacitance | 0.5 | 1 | 1.5 | µF |
THERMAL METRIC(1) | DRV3205-Q1 | UNIT | |
---|---|---|---|
PHP (HTQFP) | |||
48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 25.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 10.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 6 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 5.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.3 | °C/W |
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
4.1 | CURRENT SENSE AMPLIFIER | ||||||
4.2.1 | Voff1a | Initial input offset of amplifiers | TJ = 25°C, ADREF = 5 V, RO_CFG [4:0] = 5’b11000: ADREF × 25 / 50 |
±1 | mV | ||
4.2.1a | TJ = 25°C, ADREF = 3.3 V, RO_CFG [4:0] = 5’b11000: ADREF × 25 / 50 |
±1 | mV | ||||
4.2.2 | Voff1b | Temperature and aging offset(5) | ADREF = 5 V, RO_CFG [4:0] = 5’b11000: ADREF × 25 / 50 |
±1 | mV | ||
4.2.2a | ADREF = 3.3 V, RO_CFG [4:0] = 5’b11000: ADREF × 25 / 50 |
±1 | mV | ||||
4.2.3 | Vcom1(1) | Input common voltage range | –3 | 3 | V | ||
4.2.4 | VOa | Nominal output voltage level, positive ox swing | Normal voltage operation, VS ≥ 5.75 V; 0.5-mA load current |
ADREF – 0.5 + Voxm | V | ||
4.2.4a | VOa | Nominal output voltage level, negative ox swing | Normal voltage operation, VS ≥ 5.75 V; 0.5-mA load current |
0.5 | V | ||
4.2.4b | VOa | Nominal output voltage level 2, positive ox swing | Normal voltage operation, VS ≥ 5.75 V; 10-µA load current |
ADREF – 0.06 + Voxm | V | ||
4.2.4c | VOa | Nominal output voltage level 2, negative ox swing | Normal voltage operation, VS ≥ 5.75 V; 10-µA load current |
0.09 | V | ||
4.2.5 | VOb | Output voltage level during low voltage operation, positive ox swing | Low voltage operation, 4.75 V ≤ VS < 5.75 V; 0.5-mA load current | VS – 1.25; ADREF – 0.5 + Voxm |
V | ||
4.2.5a | VOb | Output voltage level during low voltage operation, negative ox swing | Low voltage operation, 4.75 V ≤ VS < 5.75 V; 0.5-mA load current | 0.5 | V | ||
4.2.5b | VOb | Output voltage level during low voltage operation 2, positive ox swing | Low voltage operation, 4.75 V ≤ VS < 5.75 V; 10-µA load current | VS – 0.75; ADREF – 0.06 + Voxm |
V | ||
4.2.5c | VOb | Output voltage level during low voltage operation 2, negative ox swing | Low voltage operation, 4.75 V ≤ VS < 5.75 V; 10-µA load current | 0.09 | V | ||
4.2.6 | GBP | Gain bandwidth product GBP | 0.5 V ≤ O1/2/3 ≤ 4.5 V, capacitor load = 25 pF, specified by design. |
5 | MHz | ||
4.2.8 | G1 | Gain 1 | SPI configurable, Normal voltage operation, VS ≥ 5.75 V; 0.5-mA load current | 7.896 | 8 | 8.096 | V/V |
4.2.9 | G2 | Gain 2 | SPI configurable, Normal voltage operation, VS ≥ 5.75 V; 0.5-mA load current | 11.856 | 12 | 12.144 | V/V |
4.2.10 | G3 | Gain 3 | SPI configurable, Normal voltage operation, VS ≥ 5.75 V; 0.5-mA load current | 15.808 | 16 | 16.192 | V/V |
4.2.11 | G4 | Gain 4 | SPI configurable, Normal voltage operation, VS ≥ 5.75 V; 0.5-mA load current | 31.616 | 32 | 32.384 | V/V |
4.2.12 | PSRRo123 | Power supply rejection ratio at DC | VS to O1/2/3 decoupling capacitor typical 1 µF on VCC5 / 0.1-µF VCC3 at DC Specified by design, capacitor load = 25 pF RO = 2.5 V, ADREF = 5 V, gain = 16, dVS / dOx dVCC5 / dOx |
60 | 80 | dB | |
4.2.12a | CMRRo123 | Common mode rejection ratio at DC | Specified by design, capacitor load = 25 pF RO = 2.5 V, ADREF = 5 V, gain = 1, VS = 12 V |
70 | 80 | dB | |
4.2.12b | CMGo123 | Common mode gain at 500 kHz | Specified by design, capacitor load = 25 pF RO = 2.5 V, ADREF = 5 V, gain = 16 |
–29 | dB | ||
4.2.12c | CMGo123 | Common mode gain peak | Specified by design, capacitor load = 25 pF RO = 2.5 V, ADREF = 5 V, gain = 16 |
–15 | dB | ||
4.2.13 | Iinamp | Inx, IPx input bias current | VCM (input common mode voltage) = ±3 V, RSHUNT_MODE[1:0] = 11 | 50 | 90 | µA | |
4.2.13 | Iinamp2 | Inx, IPx input bias current | VCM (input common mode voltage) = ±3 V, RSHUNT_MODE[1:0] = 2’b000110 | 60 | 90 | µA | |
4.2.14 | TsettleO123 | Ox settling time to withing ±2% of final value | Specified by design, capacitor load = 25 pF, RO = 2.5 V, ADREF = 5 V, gain = 16, 0.5 V ≤ O1/2/3 ≤ 4.5 V |
0.8 | µs | ||
4.2.15 | Iinampd | Inx, IPx Input bias differential current | VCM = ±3 V IIPx-INx, IPx-INx = 0 V, RSHUNT_MODE[1:0] = 11 | –1.2 | 1.2 | µA | |
4.2.16 | Rinam | Inx, IPx Input resistance | VCM = ±3 V | 9 | 12 | 15 | kΩ |
4.2.12d | PSRR3o123 | Power supply rejection ratio at DC | VS to O1/2/3 decoupling capacitor typical 1 µF on VCC5 / 0.1-µF VCC3 at DC specified by design, capacitor load = 25 pF RO = 1.65 V ADREF = 3.3 V, gain = 16, dVS / dOx dVCC5 / dOx |
70 | 80 | dB | |
4.2.12e | CMRR3o123 | Common mode rejection ratio at DC | Specified by design, capacitor load = 25 pF RO = 1.65 V ADREF = 3.3 V, gain = 16 VS = 12 V |
70 | 80 | dB | |
4.2.12f | CMG3o123 | Common mode gain at 500 kHz | Specified by design, capacitor load = 25 pF RO = 1.65 V ADREF = 3.3 V, gain = 16 |
–29 | dB | ||
4.2.12g | CMG3o123 | Common mode gain peak | Specified by design, capacitor load = 25 pF RO = 1.65 V ADREF = 3.3 V, gain = 16 |
–15 | dB | ||
4.3 | SHIFT BUFFER | ||||||
4.3.2 | VRO | Shift output voltage range | ADREF = 5 V | 0.1 × ADREF | 0.5 × ADREF | V | |
4.3.3 | VRoffset | Shift voltage offset (with respect to RO) | ADREF = 5 V, RO_CFG [4:0] = 5’b11000: ADREF × 25 / 50, Iload = internal load |
±1.7 | mV | ||
4.3.3a | RO_CFG [4:0] = 5’b00100: ADREF × 5 / 50-5’b10111: ADREF × 24 / 50 |
±4 | mV | ||||
4.3.3b | VRoffset | Shift voltage offset (with respect to ADREF (3.3 V) × 25 / 50 (RO_CFG [4:0] = 5'b11000)) | ADREF = 3.3 V, RO_CFG [4:0] = 5’b11000: ADREF × 25 / 50, Iload = internal load | ±1.7 | mV | ||
4.3.4 | CRO | RO output load capacitance range | 0 | 150 | pF | ||
4.3.5 | IRO | Shift output current capability | ADREF = 5 V, RO_CFG [4:0] = 5’b11000: ADREF × 25 / 50 |
–5 | 5 | mA | |
4.3.6 | RO_CFG [4:0] = 5’b00100: ADREF × 5 / 50-5’b10111: ADREF × 24 / 50 |
–1 | 1 | mA | |||
4.3.7 | Tdgadref | ADREF UV/ OV detection deglitch time | 3 | 5 | 7 | µs | |
4.3.8 | PSRRRO | Power supply rejection ratio at DC | Decoupling capacitor typical 1 µF on VCC5 / 0.1 µF VCC3 at DC. Specified by design, capacitor load = 25 pF RO = 2.5 V ADREF = 5 V, Gain = 16, dVS / dRO dVCC5 / dRO |
70 | 80 | dB | |
4.4.9 | tdgadref | ADREF UV/OV detection deglitch time | 3 | 5 | 7 | µs | |
4.4 | ADREF / VDDIO | ||||||
4.4.1 | Voxm | Tolerance of ADREF voltage clamp | Relative to ADREF 5.75 V ≤ VS | –0.1 | 0.03 | 0.25 | V |
4.4.2 | Voxos | Overshoot of O1/2/3 over ADREF | Ox-ADREF; for <1 µs; specified by design | 1.2 | V | ||
4.4.3 | IADREF | Bias current for voltage clamping circuit | ADREF = 3.3 V, pin to ground | 300 | µA | ||
4.4.4 | Vovadref | Overvoltage threshold | ADREF: 3.3-V setting by RVSET resistor | 3.696 | 3.795 | 3.894 | V |
4.4.4a | ADREF: 5-V setting by RVSET resistor | 5.6 | 5.75 | 5.9 | V | ||
4.4.5 | Vuvadref | Undervoltage threshold | ADREF: 3.3-V setting by RVSET resistor | 2.706 | 2.805 | 2.904 | V |
4.4.5a | ADREF: 5-V setting by RVSET resistor | 4.1 | 4.25 | 4.4 | V | ||
4.4.7 | Vovvddio | Overvoltage threshold | VDDIO: 3.3-V setting by RVSET resistor | 3.696 | 3.795 | 3.894 | V |
4.4.7a | VDDIO: 5-V setting by RVSET resistor | 5.6 | 5.75 | 5.9 | V | ||
4.4.8 | Vuvvddio | Undervoltage threshold | VDDIO: 3.3-V setting by RVSET resistor | 2.706 | 2.805 | 2.904 | V |
4.4.8a | VDDIO: 5-V setting by RVSET resistor | 4.1 | 4.25 | 4.4 | V | ||
4.4.10 | Rvset33 | VDDIO = 3.3 V / ADREF = 3.3-V mode | STAT6 bit[3:0] = 4’b0001 | 135 | 150 | 165 | kΩ |
4.4.11 | Rvset53 | VDDIO = 5 V / ADREF = 3.3-V mode | STAT6 bit[3:0] = 4’b0100 | 46 | 51 | 56.5 | kΩ |
4.4.12 | Rvset35 | VDDIO = 3.3 V / ADREF = 5-V mode | STAT6 bit[3:0] = 4’b1000 | 13.5 | 15 | 16.5 | kΩ |
4.4.13 | Rvset55 | VDDIO = 5 V / ADREF = 5-V mode | STAT6 bit[3:0] = 4’b0010 | 4.6 | 5.1 | 5.65 | kΩ |
4.4.30 | Rvsetopen | RVSET resistor error detection | 650 | kΩ | |||
4.4.31 | Rvsetshort | RVSET resistor error detection | 1.4 | kΩ | |||
4.4.32 | Vrvsettjn40 | RVSET output voltage | –40°C TJ, THERMAL_RVSET_EN = 1 | 1.67 | 1.745 | 1.82 | V |
4.4.33 | Vrvsettj25 | 25°C TJ, THERMAL_RVSET_EN = 1 | 1.445 | 1.535 | 1.625 | ||
4.4.34 | Vrvsettj125 | 125°C TJ, THERMAL_RVSET_EN = 1 | 1.085 | 1.195 | 1.305 | ||
VCC3 / VCC5 REGULATORS | |||||||
4.4.14 | VCC3 | VCC3 regulator output voltage | VS > 4 V | 3 | 3.15 | 3.3 | V |
4.4.15 | VCC3UV | VCC3 regulator undervoltage threshold | VS > 4 V | 2.7 | 2.85 | 3 | V |
4.4.16 | VCC3OV(1) | VCC3 regulator overvoltage threshold | VS > 4 V | 3.3 | 3.45 | 3.6 | V |
4.4.17 | VCC5_1 | VCC5 regulator output voltage 1 | VS > 6 V | 5.15 | 5.3 | 5.45 | V |
4.4.18 | VCC5_2 | VCC5 regulator output voltage 2 | 6 V > VS > 4.75 V | 4.6 | 5.45 | V | |
4.4.19 | VCC5UV | VCC5 regulator undervoltage threshold | VS > 4.75 V | 4.3 | 4.6 | V | |
4.4.20 | VCC5OV | VCC5 regulator overvoltage threshold | VS > 4.75 V | 5.45 | 5.6 | 5.75 | V |
5. | GATE DRIVER | ||||||
5.1 | VGS,low | Gate-source voltage low, high-side/low-side driver | Active pulldown, Iload = –2 mA | 0 | 0.2 | V | |
5.2 | RGSp | Passive gate-source resistance | Vgs ≤ 200 mV | 110 | 220 | 330 | kΩ |
5.3 | RGSsa | Semi-active gate-source resistance | In sleep mode, VGS > 2 V | 2 | 4 | kΩ | |
5.3b | IGSL01 | Low-side driver pullup/pulldown current | Gate driven low by gate driver, CURR1, 3 = 01, SPI configurable |
TYP × 0.65 | 0.65 | TYP × 1.35 | A |
5.3c | IGSL00 | Gate driven low by gate driver(1), CURR1, 3 = 00, SPI configurable |
TYP × 0.1 | 0.15 | TYP × 1.9 | A | |
5.3d | IGSL10 | Gate driven low by gate driver, CURR1, 3 = 11, SPI configurable |
TYP × 0.65 | 1.1 | TYP × 1.35 | A | |
5.3f | IGSH01 | High-side driver pullup/pulldown current | Gate driven low by gate driver, CURR0, 2 = 01, SPI configurable |
TYP × 0.65 | 0.65 | TYP × 1.35 | A |
5.3g | IGSH00 | Gate driven low by gate driver(1), CURR0, 2 = 00, SPI configurable |
TYP × 0.1 | 0.15 | TYP × 1.9 | A | |
5.3h | IGSH11 | Gate driven low by gate driver, CURR0, 2 = 11, SPI configurable |
TYP × 0.65 | 1.1 | TYP × 1.35 | A | |
5.3i | IGSHsd | High-side/low-side driver shutdown current | 2 | 30 | 70 | mA | |
5.4 | VGS,HS,high | High-side output voltage | Iload = –2 mA; 4.75 V < VS < 40 V | 9 | 13.4 | V | |
5.5 | VGS,LS,high | Low-side output voltage | Iload = –2 mA | 9 | 13.4 | V | |
5.27 | tDon | Propagation on delay time(5) | After ILx/IHx rising edge, Cload = 10 nF, CURR1, 3 = 10, VGS = 1 V | 100 | 200 | 350 | ns |
5.31 | Adt | Accuracy of dead time | If not disabled in CFG1 | –15% | 15% | ||
5.32 | IHSxlk_1 | Source leak current, total leakage current of source pins | EN = L, SHSx = 1.5 V, TJ < 125°C | –5 | 5 | µA | |
5.32a | IHSxlk_2 | EN = L, SHSx = 1.5 V, 125°C < TJ < 150°C | –40 | 40 | µA | ||
5.29 | tDoff | Propagation off delay time(5) | ILx/IHx falling edge to VGS,LS,high(VGS,HS,high) – 1 V Ciss = 10 nF, CURR1,3 = 10, | 100 | 200 | 350 | ns |
5.30 | tDoffdiff | Propagation off delay time difference(5) | LSx to LSy and HSx to HSy Cload = 10 nF, CURR1,3 = 10, VGS,LS,high(VGS,HS,high) – 1 V | 50 | ns | ||
5.30a | tDon_Doff_diff | Difference between propagation on delay time and propagation off delay time(5) | For each gate driver in each channel: Cload = 10 nF, CURR1, 3 = 10, VGS = 1 V (rising), VGS,LS,high(VGS,HS,high) – 1 V (falling) |
150 | ns | ||
5.30c | tENoff | Propagation off (EN) deglitching time(5) | After falling edge on EN | 2.5 | 6 | 12 | µs |
5.30d | tSD | Time until gate drivers initiate shutdown(5) | After falling edge on EN | 12 | 24 | µs | |
5.30e | tSDDRV | Time until gate drivers initiate shutdown(5) | After rising edge on DRVOFF | 10 | µs | ||
6. | BOOST CONVERTER | ||||||
6.1 | VBOOST | Boost output voltage excluding switching ripple and response delay. | BOOST-VS voltage | 14 | 15 | 16.5 | V |
6.1b | VBOOSTOV | Boost output voltage overvoltage with respect GND | 64 | 67.5 | 70 | V | |
6.2 | IBOOST | Output current capability | External load current including external MOSFET gate charge current BOOST – VS > VBOOSTUV |
40 | mA | ||
6.3 | ƒBOOST | Switching frequency | BOOST – VS > VBOOSTUV; ensured by characterization(3) | 1.8 | 2.5 | 3 | MHz |
6.31 | BOOST – VS > VBOOSTUV; VS < 6 V; ensured by characterization(3) | 1.1 | 3 | ||||
6.4 | VBOOSTUV | Undervoltage shutdown level | BOOST-VS voltage | 7 | 8 | V | |
6.4a | VBOOSTUV2 | Undervoltage condition that device may enter RESET state | BOOST-GND voltage | 10 | V | ||
6.5 | tBCSD | Filter time for undervoltage detection | 5 | 6 | µs | ||
6.7 | VGNDLS_B,off | Voltage at GNDLS_B pin at which boost FET switches off because of current limit | 110 | 150 | 200 | mV | |
6.7a | tSW,off | Delay of the GNDLS_B current limit comparator | Specified by design | 100 | ns | ||
6.8 | ISW,fail | Internal second-level current limit | GNDLS_B = 0 V | 840 | 1600 | mA | |
6.9 | Rdson_BSTfet | Rdson resistance boost FET | VS ≥ 6 ISW = VGNDLS_B,off / 0.33 Ω |
0.25 | 1.5 | Ω | |
6.9a | VS < 6 ISW= VGNDLS_B,off / 0.33 Ω |
2 | Ω | ||||
7. | DIGITAL INPUTS | ||||||
7.1 | INL | Input low threshold | All digital inputs NCS, DRVOFF, ILSx, IHSx, SDI | VDDIO × 0.3 | V | ||
7.1a | ENH | EN input high threshold | VS > 4 V | 2.7 | V | ||
7.1b | ENL | EN input low threshold | VS > 4 V | 0.7 | V | ||
7.2 | INH | Input high threshold | All digital inputs NCS, DRVOFF, ILSx, IHSx, SDI | VDDIO × 0.7 | V | ||
7.3 | Inhys | Input hysteresis | All digital inputs EN, NCS, DRVOFF, ILSx, IHSx, SDI, VDDIO = 5 V | 0.3 | 0.4 | V | |
7.3a | Inhys | Input hysteresis | All digital inputs EN, NCS, DRVOFF, ILSx, IHSx, SDI, VDDIO = 3.3 V | 0.2 | 0.3 | V | |
7.4 | Rpd,EN | Input pulldown resistor at EN pin | EN | 140 | 200 | 360 | kΩ |
7.4a | tdeg,ENon | Power-up time after EN pin high from sleep mode to active mode | ERR = L → H | 5 | ms | ||
7.5 | Rpullup | Input pullup resistance | NCS, DRVOFF | 200 | 280 | 400 | kΩ |
7.6 | Rpulldown | Input pulldown resistance | ILSx, IHSx, SDI , SCLK Input voltage = 0.1 V | 100 | 140 | 200 | kΩ |
7.6a | Rpulldown | Input pulldown current | ILSx, IHSx, SDI, SCLK Input voltage = VDDIO | 4 | 50 | µA | |
8. | DIGITAL OUTPUTS | ||||||
8.1 | OH1 | Output high voltage 1 | All digital outputs: SDO, I = ±2 mA; VDDIO in functional range(6) | VDDIO × 0.9 | V | ||
8.2 | OL1 | Output low voltage 1 | All digital outputs: SDO, I = ±2 mA; VDDIO in functional range | VDDIO × 0.1 | V | ||
8.3 | OH2 | Output high voltage 2 | ERR I = –0.2 mA; VDDIO in functional range | VDDIO × 0.9 | V | ||
8.4 | OL2 | Output low voltage 2 | ERR I = +0.2 mA; VDDIO in functional range | VDDIO × 0.1 | V | ||
9. | VDS / VGS / RSHUNT MONITORING | ||||||
9.1 | VSCTH | VDS short-circuit threshold range | If not disabled in CFG1 | 0.1 | 2 | V | |
9.2 | Avds | Accuracy of VDS monitoring | 0.1-V to 0.5-V threshold setting | –50 | 50 | mV | |
0.6-V to 2-V threshold setting | –10% | 10% | |||||
9.3 | tVDS | Detection filter time | Only rising edge of VDS comparators are filtered | 5 | µs | ||
9.4 | Vgserr+_1 | VGS error detection 1 | STAT7, IHSx (ILSx) = H | 7 | 8.5 | V | |
9.5 | Vgserr– | VGS error detection | STAT7, IHSx (ILSx) = L | 2 | V | ||
9.6 | tVGS | Detection filter time | CFG6[5:4] | 1.0 | µs | ||
9.6a | tVGSm | Detection mask time | CFG6[2:0] | 2.5 | µs | ||
9.7 | VSHUNT | RSHUNT shutdown threshold range | SPI configurable | 75 | 540 | mV | |
9.8 | AVSHUNT | Accuracy of RSHUNT shutdown | 75-mV to 165-mV setting | –18 | 18 | mV | |
180-mV to 540-mV setting | –10% | 10% | |||||
9.9 | tVSHUNT | Detection filter time | 5 | µs | |||
10. | THERMAL SHUTDOWN | ||||||
10.1 | Tmsd0 | Thermal recovery | Specified by characterization | 130 | 153 | 178 | °C |
10.2 | Tmsd1 | Thermal warning | Specified by characterization | 140 | 165 | 190 | °C |
10.3 | Tmsd2 | Thermal global reset | Specified by characterization | 170 | 195 | 220 | °C |
10.4 | Thmsd | Thermal shutdown×2 hysteresis | Specified by characterization | 40 | °C | ||
10.5 | tTSD1 | Thermal warning filter time | Specified by characterization | 40 | 45 | 50 | µs |
10.6 | tTSD2 | Thermal shutdown×2 filter time | Specified by characterization | 2.5 | 6 | 12 | µs |
12. | VS MONITORING | ||||||
12.1 | VVS,OVoff0 | Overvoltage shutdown level range(2) | Programmable CFG5 mode1, 12-V/24-V mode | 29 | 38 | V | |
12.1a | VVS,OVoff1 | Overvoltage shutdown level(2) | 29-V threshold setting | 27.5 | 29 | 30.5 | V |
12.1b | VVS, OVon1 | Recovery level form overvoltage shutdown(2) | 29-V threshold setting | 26.5 | 28 | 29.5 | V |
12.1c | VVS,OVoff2 | Overvoltage shutdown level(2) | 33-V threshold setting | 32 | 33.5 | 35 | V |
12.1d | VVS, OVon2 | Recovery level form overvoltage shutdown(2) | 33-V threshold setting | 31 | 32.5 | 34 | V |
12.1e | VVS,OVoff3 | Overvoltage shutdown level(2) | 38-V threshold setting | 36.5 | 38 | 39.5 | V |
12.1f | VVS, OVon3 | Recovery level form overvoltage shutdown(2) | 38-V threshold setting | 35.5 | 37 | 38.5 | V |
12.2 | VVS,UVoff | Undervoltage shutdown level(2) | VS is falling from higher voltage than 4.75 V | 4.5 | 4.75 | V | |
12.2a | VVS,UVon | Recovery level form undervoltage shutdown(2) | Minimum VS for device startup | 4.6 | 4.85 | V | |
12.3 | tVS,SHD | Filter time for overvoltage/undervoltage shutdown | 5 | 6 | µs |
POS 13 | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
13.1 | ƒSPI | SPI clock (SCLK) frequency | 4(1) | MHz | ||
13.2 | tSPI | SPI clock period(2) | 250 | ns | ||
13.3 | thigh | High time: SCLK logic high duration(2) | 90 | ns | ||
13.4 | tlow | Low time: SCLK logic low duration(2) | 90 | ns | ||
13.5 | tsucs | Setup time NCS: time between falling edge of NCS and rising edge of SCLK(2) | tSPI / 2 | ns | ||
13.6 | td1 | Delay time: time delay from falling edge of NCS to data valid at SDO(2) | 60 | ns | ||
13.7 | tsusi | Setup time at SDI: setup time of SDI before the rising edge of SCLK(2) | 30 | ns | ||
13.8 | td2 | Delay time: time delay from falling edge of SCLK to data valid at SDO(2) | 0 | 60 | ns | |
13.9 | thcs | Hold time: time between the falling edge of SCLK and rising edge of NCS(2) | 45 | ns | ||
13.10 | thlcs | SPI transfer inactive time (time between two transfers)(2) | 250 | ns | ||
13.11 | ttri | Tri-state delay time: time between rising edge of NCS and SDO in tri-state(2) | 30 | ns |