Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DRV3245Q-Q1 3-Phase Automotive Gate Driver Unit (GDU) With High Performance Sensing, Protection and Diagnostics
1 Features
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1:
–40°C to +125°C, TA
- Functional
Safety-Compliant
- Developed for functional
safety applications
- Documentation
available to aid ISO 26262 system
design up to ASIL D
- Systematic capability up to ASIL D
- 4.5-V to 45-V operating voltage
- Programmable peak gate drive currents up to 1A
- Charge-pump gate driver for 100% Duty Cycle
- Current-shunt amplifiers and phase comparators
- A / C Device: 3 current-shunt amplifiers(1) and 3-phase comparators with status through SPI
(1)
- B Device: 2 current-shunt amplifiers and 3-phase comparators with real-time monitor through digital pins
- S Device: 3 current-shunt amplifiers
- 3-PWM or 6-PWM input control up to 20 kHz
- Single PWM-mode commutation capability
- Supports both 3.3-V and 5-V digital interface
- Serial peripheral interface (SPI)
- Thermally-enhanced 48-Pin HTQFP
- Protection features:
- Internal regulators, battery voltage monitor
- SPI CRC
- Clock monitor
- Analog built-in self test
- Programmable dead-time control
- MOSFET shoot-through prevention
- MOSFET VDS overcurrent monitors
- Gate-source voltage real time monitor
- Overtemperature warning and Shutdown