SLVSEE3D
November 2017 – June 2024
DRV3245Q-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Device Support
4.1.1
Device Nomenclature
4.2
Documentation Support
4.2.1
Related Documentation
4.3
Receiving Notification of Documentation Updates
4.4
Support Resources
4.5
Trademarks
4.6
Electrostatic Discharge Caution
4.7
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
6.1
Package Option Addendum
6.2
Tape and Reel Information
6.3
Mechanical Data
Package Options
Mechanical Data (Package|Pins)
PHP|48
MPQF051B
Thermal pad, mechanical data (Package|Pins)
PHP|48
PPTD394
Orderable Information
slvsee3d_oa
slvsee3d_pm
1
Features
AEC-Q100 qualified for automotive applications:
Device temperature grade 1:
–40°C to +125°C, T
A
Functional Safety-Compliant
Developed for functional safety applications
Documentation available
to aid ISO 26262 system design up to ASIL D
Systematic capability up to ASIL D
4.5-V to 45-V operating voltage
Programmable peak gate drive currents up to 1A
Charge-pump gate driver for 100% Duty Cycle
Current-shunt amplifiers and phase comparators
A
/ C
Device: 3 current-shunt amplifiers
(1)
and 3-phase comparators with status through SPI
(1)
B Device: 2 current-shunt amplifiers and 3-phase comparators with real-time monitor through digital pins
S Device: 3 current-shunt amplifiers
3-PWM or 6-PWM input control up to 20 kHz
Single PWM-mode commutation capability
Supports both 3.3-V and 5-V digital interface
Serial peripheral interface (SPI)
Thermally-enhanced 48-Pin HTQFP
Protection features:
Internal regulators, battery voltage monitor
SPI CRC
Clock monitor
Analog built-in self test
Programmable dead-time control
MOSFET shoot-through prevention
MOSFET V
DS
overcurrent monitors
Gate-source voltage real time monitor
Overtemperature warning
and Shutdown
1.
C device : Low-drift offset high-precision amplifiers