SLVSHL1
October 2023
DRV3901-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Revision History
5
Mechanical Packaging and Orderable Information
5.1
Package Option Addendum
5.2
Tape and Reel Information
Package Options
Mechanical Data (Package|Pins)
DGQ|28
MPDS584
Thermal pad, mechanical data (Package|Pins)
DGQ|28
PPTD370
Orderable Information
slvshl1_oa
1
Features
AEC-Q100 qualified for automotive applications
Temperature grade 1: –40°C to +125°C, T
A
Functional Safety-Compliant
Developed for functional safety applications
Documentation to aid ISO26262 system design up to ASIL C
Highly integrated squib driver solution targeted at automotive EV pyro-fuse application
Integration of power supplies, current regulation, diagnostics, and safety functions
SPI or HW pin-based triggering for flexible interface options and rapid firing reaction
Diagnostic functions for system energy reservoir capacitor and squib health monitoring
Built-in-self-test and diagnostic functions for power supplies, interfaces, drivers, and monitors
Architecture for reliable operation with redundant power supplies, low-side and high-driver drivers, and secondary monitoring logic
Up to 28-V (40-V abs. max) operating voltage
Compact HVSSOP-28 (DGQ) leaded package
Two-wire load interface with protected, current controlled high-side and protected secondary low-side switches
Integrated charge pump for minimal MOSFET drop out voltage
4-wire, addressable, 24-bit SPI with CRC protection
Allows multiple device to operate on the same SPI
Allows for broadcast commands to multiple devices.
Configurable deployment currents (1.2 A / 2 ms, 1.75 A / 0.5 ms, up to 3.4 A / 0.5 ms)
Configurable deployment interface options
2-pin HW trigger with PWM or level signaling
Protected SPI command with CRC
Comprehensive off-state diagnostics
Device built-in-self-test
Driver output and switch test
Interface test
Energy reservoir capacitor test
Squib resistance test
Configurable fault indicator (nFAULT)