SLVSHL1 October 2023 DRV3901-Q1
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DRV3901QDGQRQ1 | HVSSOP | DGQ | 28 | 2500 | 330.00 | 16.40 | 5.50 | 7.40 | 1.45 | 8.00 | 16.00 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
DRV3901QDGQRQ1 | HVSSOP | DGQ | 28 | 2500 | 356 | 356 | 35 |