SLVSHN6A December 2023 – June 2024 DRV3946-Q1
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DRV3946QPWPRQ1 | HTSSOP | PWP | 28 | 2500 | 330.0 | 16.4 | 6.75 | 10.1 | 1.8 | 12.0 | 16.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
DRV3946QPWPRQ1 | HTSSOP | PWP | 28 | 2500 | 356.0 | 356.0 | 35.0 |