SLVSHN6A December 2023 – June 2024 DRV3946-Q1
PRODUCTION DATA
KEY FEATURES |
---|
Can drive two solenoids with high-efficiency |
Low on-resistance power stage |
Integrated clamp circuits for quick turn off |
Closed-loop PWM current regulation |
Configurable peak and hold currents and timing parameters |
Up to 20kHz PWM frequency options |
Comprehensive on and off-state diagnostics |
Addressable 24-bit SPI |