SLVSHN6A
December 2023 – June 2024
DRV3946-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Revision History
5
Mechanical, Packaging, and Orderable Information
5.1
Package Option Addendum
5.2
Tape and Reel Information
Package Options
Mechanical Data (Package|Pins)
PWP|28
MPDS373B
Thermal pad, mechanical data (Package|Pins)
PWP|28
PPTD376
Orderable Information
slvshn6a_oa
1
Features
AEC-Q100 qualified for automotive applications
Temperature grade 1: –40°C to +125°C, T
A
Functional Safety-Compliant
Developed for functional safety applications
Documentation to aid ISO26262 system design is available
Systematic integrity up to ASIL D
Hardware integrity up to ASIL C
Highly integrated solenoid driver targeted at automotive EV contactor relay and solenoid control applications
Integration of power supplies, current regulation, diagnostics, and safety functions
High-efficiency solenoid driving with configurable peak and hold current settings
Built-in-self-test and diagnostic functions for power supplies, interfaces, drivers, and monitors
Architecture for reliable operation with redundant power supplies, low-side and high-side drivers, and secondary monitoring logic
Up to 28V (40V abs. max) operating voltage
Integrated modified half-bridge
For charging, recirculation and clamping
Typical R
DS(ON)
: 37mΩ (low-side), 57mΩ (high-side)
Quick Turn Off with integrated clamp circuits
High-side clamp with redundant low-side clamp
Low-side load control by single wire connection
Allows external high-side switch for redundant shut-off
± 5% accurate Low and High-side current sense
Analog load current feedback pin (IPROPI)
Internal control mode:
Closed loop PWM current regulation
Configurable peak time, peak and hold currents
External control mode:
Vary duty cycle at fixed PWM frequency
Vary PWM frequency at fixed duty cycle
4-wire, addressable, 24-bit SPI with CRC
Allows multiple devices to operate on same SPI
All devices on shared SPI bus can receive broadcast commands
Comprehensive protection and diagnostics:
Device built-in-self-test
Load monitoring for open/short detection
Sensing loss of control during driver ON and OFF
Forced relay open for undercurrent or undervoltage
Redundant pin shut-off
Fault notification on nFAULT pin