SBOS988A August 2019 – April 2020 DRV425-Q1
PRODUCTION DATA.
Magnetic sensors are used in a broad range of applications, such as position, indirect ac and dc current, or torque measurement. Hall-effect sensors are most commonly used in magnetic field sensing, but offset, noise, gain variation, and nonlinearity limit the achievable resolution and accuracy of the system. Fluxgate sensors offer significantly higher sensitivity, lower drift, lower noise, high linearity, and enable up to 1000-times better measurement accuracy.
As shown in the Functional Block Diagram section, the DRV425-Q1 consists of a magnetic fluxgate sensor with the necessary sensor conditioning and compensation coil to internally close the control loop. The fluxgate sensor is repeatedly driven in and out of saturation, and supports hysteresis-free operation with excellent accuracy. The internal compensation coil assures stable gain and high linearity.
The magnetic field, B, is detected by the internal fluxgate sensor in the DRV425-Q1. The device integrates the sensor output to assure high-loop gain. The integrator output connects to the built-in differential driver that drives an opposing compensation current through the internal compensation coil. The compensation coil generates an opposite magnetic field that brings the original magnetic field at the sensor back to zero.
The compensation current is proportional to the external magnetic field, with a value of 12.2 mA/mT. This compensation current generates a voltage drop across an external shunt resistor, RSHUNT. An integrated difference amplifier with a fixed gain of 4 V/V measures this voltage and generates an output voltage that is referenced to REFIN, and is proportional to the magnetic field. The value of the output voltage at the VOUT pin (VVOUT) is calculated using Equation 1: