SLVSCY6B December 2017 – January 2020 DRV5011
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | DSBGA | SOT-23 | X2SON | TO-92 | ||
GND | A1 | 3 | 2 | 2 | — | Ground reference |
NC | A2 | — | 3 | — | — | No-connect. This pin is not connected to the silicon. Leave this pin floating or tied to ground, and soldered to the board for mechanical support. |
OUT | B2 | 2 | 4 | 3 | O | Push-pull CMOS output. Drives a VCC or ground level. |
VCC | B1 | 1 | 1 | 1 | — | 2.5-V to 5.5-V power supply. TI recommends connecting this pin to a ceramic capacitor to ground with a value of at least 0.01 µF. |
Thermal Pad | — | — | Thermal Pad | — | — | Leave thermal pad floating or tied to ground, and soldered to the board for mechanical support. |