SLIS162I December 2014 – February 2023 DRV5013-Q1
PRODUCTION DATA
The DRV5013-Q1 device is active only when VCC is between 2.7 V and 38 V.
When a reverse supply condition exists, the device is inactive. With regard to some industry standards that require analyzing every possible output from a device, an internal clock is unlikely to couple to the output.