SLIS162I December 2014 – February 2023 DRV5013-Q1
PRODUCTION DATA
#GUID-31B777CE-83CD-4D65-A630-6AC26B0AF775/SLIS1507172 lists the related design parameters.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VCC | 12 V |
OUT resistor | R1 | 1 kΩ |
Bypass capacitor | C1 | 0.1 µF |
Current when B < BRP | IRELEASE | About 3 mA |
Current when B > BOP | IOPERATE | About 15 mA |