SLIS162I December 2014 – February 2023 DRV5013-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES (VCC) | ||||||
VCC | VCC operating voltage | 2.7 | 38 | V | ||
ICC | Operating supply current | VCC = 2.7 V to 38 V, TA = 25°C | 2.7 | mA | ||
VCC = 2.7 V to 38 V, TA = TA, MAX#SLIS1506180 | 3 | 3.5 | ||||
ton | Power-on time | AD, AG, BC versions | 35 | 50 | µs | |
FA version | 35 | 70 | ||||
OPEN-DRAIN OUTPUT (OUT) | ||||||
rDS(on) | FET on-resistance | VCC = 3.3 V, IO = 10 mA, TA = 25°C | 22 | Ω | ||
VCC = 3.3 V, IO = 10 mA, TA = 125#SLIS1506180 | 36 | 50 | ||||
Ilkg(off) | Off-state leakage current | Output Hi-Z | 1 | µA | ||
PROTECTION CIRCUITS | ||||||
VCCR | Reverse supply voltage | –22 | V | |||
IOCP | Overcurrent protection level | OUT shorted VCC | 15 | 30 | 45 | mA |