SLIS162I December 2014 – February 2023 DRV5013-Q1
PRODUCTION DATA
For this design example, use the parameters listed in #GUID-BF04F12F-A550-47BF-8741-C140C333E53F/SLIS1503946 as the input parameters.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VCC | 3.2 to 3.4 V |
System bandwidth | ƒBW | 10 kHz |