SLIS150M March 2014 – June 2024 DRV5013
PRODUCTION DATA
Table 7-3 lists the related design parameters.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VCC | 12 V |
OUT resistor | R1 | 1 kΩ |
Bypass capacitor | C1 | 0.1 µF |
Current when B < BRP | IRELEASE | About 3 mA |
Current when B > BOP | IOPERATE | About 15 mA |