SBAS915A June 2018 – April 2019 DRV5015
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC | Operating supply current | 2.3 | 2.8 | mA | ||
tON | Power-on time | 40 | 70 | µs | ||
td | Propagation delay time(1) | B = BRP – 10 mT to BOP + 10 mT in 1 µs | 13 | 25 | µs | |
IOZ | High-impedance output leakage current | 5.5 V applied to OUT, while OUT is high-impedance | 100 | nA | ||
VOL | Low-level output voltage | IOUT = 20 mA | 0.15 | 0.4 | V |