SBAS914 February 2019 DRV5021-Q1
PRODUCTION DATA.
For this design example, use the parameters listed in Table 1 as the input parameters.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VCC | 3.2 V to 3.4 V |
System bandwidth | ƒBW | 10 kHz |