SBAS914 February 2019 DRV5021-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DRV5021A1-Q1, DRV5021A2-Q1, DRV5021A3-Q1 | ||||||
fBW | Sensing bandwidth | 30 | kHz | |||
DRV5021A1-Q1 | ||||||
BOP | Magnetic threshold Operate Point | TA = –40°C to +125°C | 1.3 | 2.9 | 4.4 | mT |
TA = –40°C to +150°C | 1.1 | 2.9 | 4.7 | mT | ||
BRP | Magnetic threshold Release Point | TA = –40°C to +125°C | 0.2 | 1.8 | 3.0 | mT |
TA = –40°C to +150°C | 0.1 | 1.8 | 3.3 | mT | ||
BHYS | Magnetic hysteresis: |BOP – BRP| | TA = –40°C to +125°C | 0.1 | 1.1 | 2.5 | mT |
BHYS | Magnetic hysteresis: |BOP – BRP| | TA = –40°C to +150°C | 0.1 | 1.1 | 2.8 | mT |
DRV5021A2-Q1 | ||||||
BOP | Magnetic threshold Operate Point | TA = –40°C to +125°C | 5.0 | 9.2 | 13.0 | mT |
TA = –40°C to +150°C | 4.5 | 9.2 | 14.0 | mT | ||
BRP | Magnetic threshold Release Point | TA = –40°C to +125°C | 3.2 | 7.0 | 10.0 | mT |
TA = –40°C to +150°C | 2.7 | 7.0 | 11.0 | mT | ||
BHYS | Magnetic hysteresis: |BOP – BRP| | TA = –40°C to +125°C | 0.9 | 2.2 | 4.5 | mT |
BHYS | Magnetic hysteresis: |BOP – BRP| | TA = –40°C to +150°C | 0.9 | 2.2 | 5.0 | mT |
DRV5021A3-Q1 | ||||||
BOP | Magnetic threshold Operate Point | TA = –40°C to +125°C | 8.8 | 17.9 | 23.4 | mT |
TA = –40°C to +150°C | 7.7 | 17.9 | 25.4 | mT | ||
BRP | Magnetic threshold Release Point | TA = –40°C to +125°C | 6.2 | 14.1 | 18.8 | mT |
TA = –40°C to +150°C | 5.1 | 14.1 | 20.8 | mT | ||
BHYS | Magnetic hysteresis: |BOP – BRP| | TA = –40°C to +125°C | 1.5 | 3.8 | 6.2 | mT |
BHYS | Magnetic hysteresis: |BOP – BRP| | TA = –40°C to +150°C | 1.3 | 3.8 | 6.7 | mT |