SLVSDC7G April 2017 – July 2024 DRV5032
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DRV5032 device is powered from 1.65-V to 5.5-V DC power supplies. A decoupling capacitor close to the device must be used to provide local energy with minimal inductance. TI recommends using a ceramic capacitor with a value of at least 0.1 µF.