SLVSDC7G April 2017 – July 2024 DRV5032
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply voltage | VCC | –0.3 | 5.5 | V |
Power supply voltage slew rate | VCC | Unlimited | V / µs | |
Output voltage | OUT, OUT1, OUT2 | –0.3 | VCC + 0.3 | V |
Output current | OUT, OUT1, OUT2 | –5 | 5 | mA |
Magnetic flux density, BMAX | Unlimited | T | ||
Junction temperature, TJ | 105 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |