SLIS152G May   2014  â€“ September 2016 DRV5033

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Magnetic Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Field Direction Definition
      2. 7.3.2 Device Output
      3. 7.3.3 Power-On Time
      4. 7.3.4 Output Stage
      5. 7.3.5 Protection Circuits
        1. 7.3.5.1 Overcurrent Protection (OCP)
        2. 7.3.5.2 Load Dump Protection
        3. 7.3.5.3 Reverse Supply Protection
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Standard Circuit
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Configuration Example
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Alternative Two-Wire Application
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
      2. 11.1.2 Device Markings
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
Power supply voltage VCC –22(2) 40 V
Voltage ramp rate (VCC), VCC < 5 V Unlimited V/µs
Voltage ramp rate (VCC), VCC > 5 V 0 2
Output pin voltage –0.5 40 V
Output pin reverse current during reverse supply condition 0 100 mA
Magnetic flux density, BMAX Unlimited
Operating junction temperature, TJ –40 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Ensured by design. Only tested to –20 V.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) ±2500 V
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) ±500
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCC Power supply voltage 2.5 38 V
VO Output pin voltage (OUT) 0 38 V
ISINK Output pin current sink (OUT)(1) 0 30 mA
TA Operating ambient temperature –40 125 °C
Power dissipation and thermal limits must be observed

Thermal Information

THERMAL METRIC(1) DRV5033 UNIT
DBZ (SOT-23) LPG (TO-92)
3 PINS 3 PINS
RθJA Junction-to-ambient thermal resistance 333.2 180 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 99.9 98.6 °C/W
RθJB Junction-to-board thermal resistance 66.9 154.9 °C/W
ψJT Junction-to-top characterization parameter 4.9 40 °C/W
ψJB Junction-to-board characterization parameter 65.2 154.9 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
POWER SUPPLIES (VCC)
VCC VCC operating voltage 2.5 38 V
ICC Operating supply current VCC = 2.5 to 38 V, TA = 25°C 2.7 mA
VCC = 2.5 to 38 V, TA = 125°C 3 3.6
ton Power-on time AJ version 35 50 µs
FA version 35 70
OPEN DRAIN OUTPUT (OUT)
rDS(on) FET on-resistance VCC = 3.3 V, IO = 10 mA, TA = 25°C 22 Ω
VCC = 3.3 V, IO = 10 mA, TA = 125°C 36 50
Ilkg(off) Off-state leakage current Output Hi-Z 1 µA
PROTECTION CIRCUITS
VCCR Reverse supply voltage –22 V
IOCP Overcurrent protection level OUT shorted VCC 15 30 45 mA

Switching Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
OPEN DRAIN OUTPUT (OUT)
td Output delay time B = BRP – 10 mT to BOP + 10 mT in 1 µs 13 25 µs
tr Output rise time (10% to 90%) R1 = 1 kΩ, CO = 50 pF, VCC = 3.3 V 200 ns
tf Output fall time (90% to 10%) R1 = 1 kΩ, CO = 50 pF, VCC = 3.3 V 31 ns

Magnetic Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT(1)
ƒBW Bandwidth(2) 20 30 kHz
DRV5033FA: ±3.5 / ±2 mT
BOP Operate point; see Figure 12 TA = –40°C to 125°C ±1.8 ±3.5 ±6.8 mT
BRP Release point; see Figure 12 ±0.5 ±2 ±4.2 mT
Bhys Hysteresis; Bhys = (BOP – BRP)(3) ±1.5 mT
BO Magnetic offset; BO = (BOP + BRP) / 2 ±2.8 mT
DRV5033AJ: ±6.9 / ±3.5 mT
BOP Operate point; see Figure 12 TA = –40°C to 125°C ±3 ±6.9 ±12 mT
BRP Release point; see Figure 12 ±1 ±3.5 ±5 mT
Bhys Hysteresis; Bhys = (BOP – BRP)(3) 3.4 mT
BO Magnetic offset; BO = (BOP + BRP) / 2 5.2 mT
1 mT = 10 Gauss
Bandwidth describes the fastest changing magnetic field that can be detected and translated to the output.
|BOP| is always greater than |BRP|.

Typical Characteristics

DRV5033 D009_SLIS150.gif
Figure 1. ICC vs VCC
DRV5033 D001_SLIS152.gif
TA = 25°C
Figure 3. DRV5033AJ, BOP vs VCC
DRV5033 D003_SLIS152.gif
TA = 25°C
Figure 5. DRV5033AJ, BRP vs VCC
DRV5033 D007_SLIS152.gif
TA = 25°C
Figure 7. DRV5033AJ, Hysteresis vs VCC
DRV5033 D005_SLIS152.gif
TA = 25°C
Figure 9. DRV5033AJ, Offset vs VCC
DRV5033 D010_SLIS150.gif
Figure 2. ICC vs Temperature
DRV5033 D002_SLIS152.gif
VCC = 3.3 V
Figure 4. DRV5033AJ, BOP vs Temperature
DRV5033 D004_SLIS152.gif
VCC = 3.3 V
Figure 6. DRV5033AJ, BRP vs Temperature
DRV5033 D008_SLIS152.gif
VCC = 3.3 V
Figure 8. DRV5033AJ, Hysteresis vs Temperature
DRV5033 D006_SLIS152.gif
VCC = 3.3 V
Figure 10. DRV5033AJ, Offset vs Temperature