The DRV5053 device is a chopper-stabilized Hall IC that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.
The 0-V to 2-V analog output responds linearly to the applied magnetic flux density, and distinguishes the polarity of magnetic field direction. A wide operating voltage range from 2.5 V to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of industrial and consumer applications.
Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or overcurrent.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV5053 | SOT-23 (3) | 2.92 mm × 1.30 mm |
TO-92 (3) | 4.00 mm × 3.15 mm |
Changes from Revision C (December 2015) to Revision D (February 2023)
Changes from Revision B (September 2014) to Revision C (December 2015)
Changes from Revision A (August 2014) to Revision B (September 2014)