SLIS153D May 2014 – February 2023 DRV5053
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES (VCC) | ||||||
VCC | VCC operating voltage | 2.5 | 38 | V | ||
ICC | Operating supply current | VCC = 2.5 V to 38 V, TA = 25°C | 2.7 | mA | ||
VCC = 2.5 V to 38 V, TA = 125°C | 3 | 3.6 | ||||
ton | Power-on time | 35 | 50 | µs | ||
PROTECTION CIRCUITS | ||||||
VCCR | Reverse supply voltage | –22 | V | |||
IOCP,SOURCE | Overcurrent protection level | Sourcing current | 300 | µA | ||
IOCP,SINK | Overcurrent protection level | Sinking current | 2.3 | mA |