Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DRV5056-Q1 Automotive Unipolar Ratiometric Linear Hall-Effect Sensor
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 0: –40°C to 150°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Functional Safety-Capable
- Unipolar linear hall effect magnetic sensor
- Operates from 3.3-V and 5-V power supplies
- Analog output with 0.6-V quiescent offset:
- Maximizes voltage swing for high accuracy
- Magnetic sensitivity options (at VCC = 5 V):
- A1: 200 mV/mT, 20-mT range
- A2: 100 mV/mT, 39-mT range
- A3: 50 mV/mT, 79-mT range
- A4: 25 mV/mT, 158-mT range
- Fast 20-kHz sensing bandwidth
- Low-noise output with ±1-mA drive
- Compensation for magnet temperature drift
- Standard industry packages:
- Surface-mount SOT-23
- Through-hole TO-92
2 Applications
- Automotive position sensing
- Brake, acceleration, clutch pedals
- Torque sensors, gear shifters
- Throttle position, height leveling
- Powertrain and transmission components
- Current sensing