SBAS644B April 2018 – June 2020 DRV5056
PRODUCTION DATA.
Magnets generally produce weaker fields as temperature increases. The DRV5056 can either compensate by increasing sensitivity with temperature or keep the sensitivity constant, as defined by the parameters STC and STCz respectively. For device options DRV5055A1 - DRV5055A4, the sensitivity at TA = 125°C is typically 12% higher than at TA = 25°C. For device options DRV5055Z1 - DRV5055Z4, the sensitivity at TA = 125°C is typically same as the value at TA = 25°C.