SBAS645 August 2019 DRV5057-Q1
PRODUCTION DATA.
Use the parameters listed in Table 1 for this design example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Device | DRV5057-Q1 |
VCC | 5 V |
Magnet | Cylinder: 4.7625-mm diameter, 12.7-mm thick, neodymium N52, Br = 1480 mT |
Travel distance | 10 mm |
Desired accuracy | < 0.1 mm |