SBAS645 August 2019 DRV5057-Q1
PRODUCTION DATA.
After the VCC voltage is applied, the DRV5057-Q1 requires a short initialization time before the output is set. The parameter tON describes the time from when VCC crosses 3 V until OUT is within 5% of VQ, with 0 mT applied and no load attached to OUT. Figure 15 shows this timing diagram.