SLASEV7 August 2020 – MONTH DRV5825P
PRODUCTION DATA
Free-air room temperature 25°C (unless otherwise noted) Measurements were made using DRV5825PEVM board and Audio Precision System 2722 with Analog Analyzer filter set to 20-kHz brickwall filter. All measurements taken with audio frequency set to 1 kHz and device PWM frequency set to 768 kHz with 175kHz Loop bandwidth, BD Modulation, the LC filter used was 3.3 μH / 0.47 μF (Post-Filter PBTL), PPC3 setting with 9A current limiter, unless otherwise noted.
LC Filter = 3.3µH + 0.47µF | VOUT = 12 VP | Load = 4 µF |
LC Filter = 3.3µH + 0.47µF | Input Frequency = 1kHz,5kHz,10kHz | Load = 4 µF |
LC Filter = 3.3µH + 0.47µF | Input Frequency = 1kHz,5kHz,10kHz | Load = 4 µF |