SLASEV7 August 2020 – MONTH DRV5825P
PRODUCTION DATA
Free-air room temperature 25°C (unless otherwise noted) Measurements were made using DRV5825PEVM board and Audio Precision System 2722 with Analog Analyzer filter set to 20-kHz brickwall filter. All measurements taken with audio frequency set to 1 kHz and device PWM frequency set to 768 kHz with 175kHz Loop Bandwidth and BD Modulation, 2 channel run, PPC3 setting with 5.5A current limiter, unless otherwise noted.
LC Filter = 10µH + 0.68µF | VOUT = 6 VP | Load = 1 µF |
LC Filter = 10µH + 0.68µF | Input Frequency = 1kHz,5kHz,10kHz | Load = 1 µF |
LC Filter = 10µH + 0.68µF | Input Frequency = 1kHz,5kHz,10kHz | Load = 1 µF |