SLASEV7 August 2020 – MONTH DRV5825P
PRODUCTION DATA
In MONO mode, DRV5825P can be used as PBTL mode to drive sub-woofer with more output power.
REFERENCE DESIGNATOR | VALUE | SIZE | DETAILED DESCRIPTION |
---|---|---|---|
C37,C38 | 390uF | 10mmx10mm | CAP, AL, 390 μF, 35 V, +/- 20%, 0.08 ohm, SMD |
C1, C16 | 0.1 µF | 0402 | CAP, CERM, 0.1 F, 50 V, ±10%, X7R, 0402 |
C2, C17 | 22 µF | 0805 | CAP, CERM, 22 µF, 35 V, ±20%, JB, 0805 |
C3 | 4.7 µF | 0603 | CAP, CERM, 4.7 µF, 10 V, ±10%, X5R, 0603 |
C4 | 0.1 µF | 0603 | CAP, CERM, 0.1 µF, 16 V, ±10%, X7R, 0603 |
C5,C14,C15 | 1 µF | 0603 | CAP, CERM, 1 µF, 16 V, ±10%, X5R, 0603 |
C6,C9,C10,C13 | 0.47 µF | 0603 | CAP, CERM, 0.47 µF, 16 V, ±10%, X7R, 0603 |
C41,C42,C43,C44 | 0.47 µF | 0805 | CAP, CERM, 0.47 µF, 50 V, ±10%, X7R, 0805 |
L1,L2,L3,L4 | 3.3 µH | Inductor, Shielded, 3.3 μH, 8.7 A | |
R1 | 0 kΩ | 0402 | RES, 0, 5%, 0.063 W, 0402 |
R20,R21,R22,R23 | 10 kΩ | 0402 | RES, 10.0 k, 1%, 0.063 W, 0402 |