SLVSGJ9 May 2024 DRV7308
ADVANCE INFORMATION
If the die temperature near GaNFET exceeds the trip point of the thermal shutdown limit (TOTSD), all the GaNFETs are disabled, and the HV_nFAULT pin is driven low. Normal operation starts again (driver operation and the HV_nFAULT pin is released) when the overtemperature condition clears and the fault is cleared through a 20μs to 40μs toggling pulse on the EN pin or by a GVDD power recycling.