SLVSGJ9 May 2024 DRV7308
ADVANCE INFORMATION
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DRV7308HRENR | VQFN | REN | 65 | 2000 | 330.0 | 24.4 | 12.4 | 12.4 | 1.5 | 1.5 | 24.4 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
DRV7308HRENR | VQFN | REN | 65 | 2000 | 12.4 | 12.4 | 1.5 |